Topic: 110

Diagnosis Parameters (P4.xxx)

The table below contains basic overview information about the SureServo2 system's Diagnosis parameters (P4.xxx). For detailed parameter information, you can access the SureServo2 user manual's parameter section by clicking the link below:

Click here to open Diagnosis Parameter details

You can search within the manual using CTRL+F to find the specific parameter. Click BACK to return to the overview page.

Param. No. Function Range Run Read/Write Address Default
P4.000 Fault record (N) – Read 0400H
0401H
0x00000000
P4.001 Fault record (N-1) – Read 0402H
0403H
0x00000000
P4.002 Fault record (N-2) – Read 0404H
0405H
0x00000000
P4.003 Fault record (N-3) – Read 0406H
0407H
0x00000000
P4.004 Fault record (N-4) – Read 0408H
0409H
0x00000000
P4.005 Servo motor JOG control 0–5000 rpm Read/Write 040AH
040BH
20
P4.006 Digital output register (readable and writable) 0–0xFFFF Read/Write■ 040CH
040DH
0x0000
P4.007 Multi-function for digital input 0–3FFF Read/Write■ 040EH
040FH
0x0
P4.008 Input status of servo drive panel (read-only) – Read 0410H
0411H
–
P4.009 Digital output status (read-only) 0–0x1F Read 0412H
0413H
–
P4.010 Reserved – – – –
P4.011 Reserved – – – –
P4.012 Reserved – – – –
P4.013 Reserved – – – –
P4.014 Reserved – – – –
P4.015 Reserved – – – –
P4.016 Reserved – – – –
P4.017 Reserved – – – –
P4.018 Reserved – – – –
P4.019 Reserved – – – –
P4.020 Reserved – – – –
P4.021 Reserved – – – –
P4.022 Analog speed input offset -5000 to +5000 mV Read/Write 042CH
042DH
0
P4.023 Analog torque input offset -5000 to +5000 mV Read/Write 042EH
042FH
0
P4.024 Level of undervoltage error 140–190 V (rms) Read/Write 0430H
0431H
160